Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI10-QN26-AD6X 30M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Operating voltage 10…30 VDC
BI10-QN26-AD6X 30M
Order ID no. 100002649
home
Home
Loading...
Technical Data
Downloads
CAD
Cable length (m)
30
Design
Rectangular
Dimensions (L x W x H)
43 mm x 26 mm x 26 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching element function
normally open NO
Switching frequency (kHz)
0.5
home
Turck-Shop
Products
Others
BI10-QN26-AD6X 30M
In Stock
Price Group
E1
List Price
166,80 €
Item Total
166,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support