Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI0.8-EH03-RN6X 5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI0.8-EH03-RN6X 5M
Order ID no. 100002681
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
Polyester
Rated switching distance (mm)
0.8
Switching element function
NC contact
Switching frequency (kHz)
3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
117,30 €
home
Turck-Shop
Products
Others
BI0.8-EH03-RN6X 5M
Item Total
2.932,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support