Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WIM45-UNTL-LIU5X2-0.3-PSG4M/S1357 | TURCK - Your Global Automation Partner
Linear Position Sensor
WIM45-UNTL-LIU5X2-0.3-PSG4M/S1357
Order ID no. 100002956
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Cylindrical design
T-groove cylinder
Dimensions (L x W x H)
62,25 mm x 6,4 mm x 14,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30
Measuring principle
Magnetic
Measuring range (mm)
45
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
Key Features
Protection class
IP67
Price Group
E1
List Price
282,20 €
Item Total
7.055,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WIM45-UNTL-LIU5X2-0.3-PSG4M/S1357
Contact Support