Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-10S6S-2B1250-12M23A | TURCK - Your Global Automation Partner
Incremental Encoder
RI-10S6S-2B1250-12M23A
Order ID no. 100003016
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Encoder line
Industrial-Line
Output function
Push-Pull/HTL
Output type
Incremental
Protection class shaft
IP67
Resolution incremental (ppr)
1250
Price Group
F3
List Price
351,20 €
home
Turck-Shop
Products
Others
RI-10S6S-2B1250-12M23A
Item Total
351,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support