Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TW865-868-Q9L23-M-B112 | TURCK - Your Global Automation Partner
11.2024 // Schnabel
TW865-868-Q9L23-M-B112
Order ID no. 100003181
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Dimensions (L x W x H)
9 mm x 23 mm x 3,1 mm
EPC memory (Byte)
12
Freely usable memory (Byte)
64
Memory size (Byte)
112
Memory type
EEPROM
Protection class
IP67
Radio communication and protocol standards
EPCglobal Gen 2, ISO 18000-63
Region (UHF)
ETSI (865...868 MHz)
Technology
UHF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
85
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
7,23 €
home
Turck-Shop
Products
Others
TW865-868-Q9L23-M-B112
Item Total
723,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support