Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKP56PKB-0.6-RSP56PKB/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Extension Cable
RKP56PKB-0.6-RSP56PKB/TXL
Order ID no. 100003302
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Approvals
cULus
Cable color
Black
Cable diameter (mm)
8
Cable length (m)
0.6
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, K-coded
Connector A - Number of pins
4+PE
Connector B
Male, M12 x 1, Straight, K-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4+PE
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
16
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
In Stock
Price Group
K2
List Price
57,80 €
home
Turck-Shop
Products
Others
RKP56PKB-0.6-RSP56PKB/TXL
Item Total
57,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support