Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
excom I/O System System Enclosure 650 x 550 x 260
EG-VA655526/013-0800/N.124
Order ID no. 100003628
In Stock
Price Group
D1
List Price
5.844,00 €
Item Total
5.844,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
EG-VA655526/013-0800/N.124
Technical Data
Downloads
Dimensions (L x W x H)
550 mm x 650 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Installation area
non-Ex
Protection class
IP66
Key Features
Protection class
IP66