Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
EG-VA465526/013-0005/N.127 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 460 x 550 x 260
EG-VA465526/013-0005/N.127
Order ID no. 100003631
home
Home
Loading...
Technical Data
Downloads
Coupler/converter/switch
Fiber optic coupler
Dimensions (L x W x H)
550 mm x 460 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Installation area
non-Ex
Protection class
IP66
Key Features
home
Turck-Shop
Products
Others
EG-VA465526/013-0005/N.127
Protection class
IP66
Item Total
8.287,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
8.287,00 €