Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-AKT-AP6X-1-RS4/S235 | TURCK - Your Global Automation Partner
Magnetic Field Sensor Magnetic-inductive Proximity Switch
BIM-AKT-AP6X-1-RS4/S235
Order ID no. 100003634
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
1
Connector type
M12 x 1
Cylindrical design
Profile cylinder
Design
Rectangular
Dimensions (L x W x H)
28 mm x 30 mm x 15 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Switching element function
normally open NO
Switching frequency (kHz)
1
home
Turck-Shop
Products
Others
BIM-AKT-AP6X-1-RS4/S235
Item Total
72,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
72,30 €