Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TN-UHF-ANT-Q260-EU | TURCK - Your Global Automation Partner
Accessories
TN-UHF-ANT-Q260-EU
Order ID no. 100003862
home
Home
Loading...
Technical Data
Downloads
Accessory type
Passive UHF antenna
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-55
Connector type
N-Female
Dimensions (L x W x H)
260 mm x 260 mm x 30 mm
Housing material
Plastic
Protection class
IP67
Region (UHF)
ETSI (865…868 MHz)
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
313,40 €
Item Total
313,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TN-UHF-ANT-Q260-EU
Contact Support