Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LTE270M-HT10-LU10-P-0.25-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pressure-Resistant Linear Position Sensor
LTE270M-HT10-LU10-P-0.25-H1151
Order ID no. 100003883
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rod
Dimensions (L x W x H)
396,5 mm
Electrical connection
Cable with connector
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Measuring principle
Magnetostrictive
Measuring range (mm)
270
Operating voltage
DC
Output function
Analog output
Protection class
IP68
Quality active face
1.4404 (AISI 316L)
Key Features
Protection class
IP68
In Stock
Price Group
B1
List Price
580,00 €
home
Turck-Shop
Products
Others
LTE270M-HT10-LU10-P-0.25-H1151
Item Total
580,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support