Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
IM18-CCM30-MTI/24VDC | TURCK - Your Global Automation Partner
Operating voltage 20…30 VDC
IM18-CCM30-MTI/24VDC
Order ID no. 100003884
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
120 mm x 17,5 mm x 128 mm
Electrical connection
Removable spring-type terminals, 3-pin
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Nominal voltage
24 VDC
Power supply
24 VDC
Protection class
IP20
Key Features
Protection class
IP20
In Stock
Price Group
D3
List Price
583,00 €
Item Total
583,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
IM18-CCM30-MTI/24VDC
Contact Support