Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TN-Q14-0.55 | TURCK - Your Global Automation Partner
Customized read/write head
TN-Q14-0.55
Order ID no. 100003964
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE, FCC, UL
Cable color
Black
Cable length (m)
0.55
Design
Rectangular
Dimensions (L x W x H)
56 mm x 30 mm x 14 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Quality active face
PBT-GF30-V0
Radio communication and protocol standards
,
Switching element function
Read/Write
Technology
HF RFID
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
253,30 €
Item Total
25.330,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TN-Q14-0.55
Contact Support