Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI360P1-QR24M1-4096X2-H1181 | TURCK - Your Global Automation Partner
Incremental: 4096 ppr
RI360P1-QR24M1-4096X2-H1181
Order ID no. 100004050
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Electrical connection
Connector
Encoder line
Premium-Line
Operating voltage
DC
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP68, IP69K
Resolution incremental (ppr)
4096
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
G1
List Price
321,10 €
home
Turck-Shop
Products
Others
RI360P1-QR24M1-4096X2-H1181
Item Total
321,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support