Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TB-Q08-0.22-RS4.47T | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Read/Write Head
TB-Q08-0.22-RS4.47T
Order ID no. 100004092
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
CE, FCC, UKCA, UL
Cable color
Gray
Cable length (m)
0.22
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
GD-Zn
Mounting conditions
Flush
Network protocol
Connection to RFID interface
Operating voltage
DC
Protection class
IP67
Radio communication and protocol standards
ISO 15693, NFC Type 5
Read/Write distance max. (mm)
30
Switching element function
Read/Write
Technology
HF RFID
Key Features
Network protocol
Connection to RFID interface
Protection class
IP67
In Stock
Price Group
D1
List Price
229,10 €
home
Turck-Shop
Products
Others
TB-Q08-0.22-RS4.47T
Item Total
229,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support