Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RM-35H10E-3C24B-H1181/N43 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-35H10E-3C24B-H1181/N43
Order ID no. 100004093
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Flange with stator coupling
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP67
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
Special features
Standard
Technology
Optical
In Stock
Price Group
F3
List Price
851,00 €
home
Turck-Shop
Products
Others
RM-35H10E-3C24B-H1181/N43
Item Total
851,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support