Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-10T10C-2B100-12M23 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-10T10C-2B100-12M23
Order ID no. 100004181
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M23
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP65
Resolution incremental (ppr)
100
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Technology
Optical
home
Turck-Shop
Products
Others
RI-10T10C-2B100-12M23
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
322,80 €
Item Total
322,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support