Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-546A-LF30-HC8-L40 | TURCK - Your Global Automation Partner
TP-546A-LF30-HC8-L40
Order ID no. 100004401
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
120
Ambient temperature min. (°C)
-40
Connector type
Harting, 8-pin
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth (mm)
40
Measuring range
-70...200 °C
Output function
8-wire
Process connection
Receptacle
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
128,10 €
home
Turck-Shop
Products
Others
TP-546A-LF30-HC8-L40
Item Total
64.050,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support