Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TP-308A-RT6.2-H1141-L2000 | TURCK - Your Global Automation Partner
Pt100 probe according to DIN EN 60751
TP-308A-RT6.2-H1141-L2000
Order ID no. 100004402
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-50
Cable color
Black
Cable length (m)
2
Connector type
M12 x 1
Design
Temperature probe
Detection type
medium contact
Electrical output
Resistance
Electrical connection
Connector
Immersion depth L (mm)
2000
Measuring range
-50...105 °C
Process connection
Flat eyelet with 6.2-mm bore
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
D2
List Price
41,00 €
home
Turck-Shop
Products
Others
TP-308A-RT6.2-H1141-L2000
Item Total
4.100,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support