Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKP46PSB-1.5-RSP46PSB/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Extension Cable
RKP46PSB-1.5-RSP46PSB/TXL
Order ID no. 100004419
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Approvals
cULus
Cable color
Black
Cable diameter (mm)
7.4
Cable length (m)
1.5
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, S-coded
Connector A - Number of pins
3+PE
Connector B
Male, M12 x 1, Straight, S-coded
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
3+PE
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Current (A)
16
Design
Extension Cable
Plug body
Plastic
Special features
Suitable for drag chain use
In Stock
Price Group
K2
List Price
58,50 €
Item Total
58,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKP46PSB-1.5-RSP46PSB/TXL
Contact Support