Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EG-VA465526/115-0000/N.139 | TURCK - Your Global Automation Partner
excom I/O System
EG-VA465526/115-0000/N.139
Order ID no. 100004467
home
Home
Loading...
Technical Data
Downloads
Dimensions (L x W x H)
550 mm x 460 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Installation area
non-Ex
Protection class
IP66
Key Features
Protection class
IP66
In Stock
Price Group
D1
List Price
4.041,00 €
Item Total
4.041,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EG-VA465526/115-0000/N.139
Contact Support