Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RM-36C12T-9E28B-R3M12 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-36C12T-9E28B-R3M12
Order ID no. 100004543
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
PROFINET
Design
Hollow shaft
Encoder line
Industrial-Line
Flange diameter (mm)
63
Flange type
Flange with torque stop
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP65
Shaft diameter D (mm)
12 mm
Shaft Type
Blind hole shaft
Special features
Standard
Technology
Optical
Price Group
F3
List Price
885,00 €
home
Turck-Shop
Products
Others
RM-36C12T-9E28B-R3M12
Item Total
885,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support