Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-12I10S1-4A1024-H1181 | TURCK - Your Global Automation Partner
Rotative measurement
RI-12I10S1-4A1024-H1181
Order ID no. 100004610
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Protection class
IP67
Protection class shaft
IP65
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
15.875 mm
Shaft Type
Hollow shaft
Technology
Optical
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
328,70 €
Item Total
328,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI-12I10S1-4A1024-H1181
Contact Support