Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DW3000-75-10-2B4000-H1181 | TURCK - Your Global Automation Partner
Seilzuggeber
DW3000-75-10-2B4000-H1181
Order ID no. 100004635
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Draw Wire
Electrical connection
Connector
Measuring range (mm)
3000
Output function
Push-Pull/HTL
Output type
Incremental
Resolution incremental (ppr)
4000
In Stock
Price Group
F3
List Price
777,00 €
home
Turck-Shop
Products
Others
DW3000-75-10-2B4000-H1181
Item Total
777,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support