Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TW-R16-B128/C60 | TURCK - Your Global Automation Partner
HF Tag
TW-R16-B128/C60
Order ID no. 100004751
home
Home
Loading...
Technical Data
Downloads
Design
Hard tag
Dimensions (L x W x H)
3 mm
Freely usable memory (Byte)
112
Housing material
Plastic
Housing quality
PPS
Memory size (Byte)
128
Memory type
EEPROM
Mounting
Metal-free
Protection class
IP68
Quality active face
PPS
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Temperature during read/write access max. (°C)
85
Temperature during read/write access min. (°C)
-40
Temperature outside detection range max. (°C)
90
Temperature outside detection range min. (°C)
-40
Key Features
Protection class
IP68
In Stock
Price Group
F1
List Price
4,71 €
Item Total
4,71 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TW-R16-B128/C60
Contact Support