Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VBBS8181-0 | TURCK - Your Global Automation Partner
Field-Wireable Connector
VBBS8181-0
Order ID no. 100004789
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Approvals
cULus recognized
Connection mode
Screw/clamp connection
Connector A - Number of pins
8
Coupling nut/screw material A
Die-cast Zinc
Cross-sectional connection max. (mm²)
0.5 mm²
Current (A)
1.5
Plug body
Plastic
Product type
Field-wireable connector
Voltage (V)
30
In Stock
Price Group
K2
List Price
36,20 €
home
Turck-Shop
Products
Others
VBBS8181-0
Item Total
36,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support