Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-64H12E1-4C10000-12M23 | TURCK - Your Global Automation Partner
Rotative measurement
RI-64H12E1-4C10000-12M23
Order ID no. 100004799
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Encoder line
Industrial-Line
Flange diameter (mm)
65
Flange type
Flange with stator coupling
Housing material
Aluminium
Measuring principle
Optical
Output function
RS422
Output type
Incremental
Protection class shaft
IP66
Resolution incremental (ppr)
10000
Shaft diameter D (mm)
12 mm
Shaft Type
Blind hole shaft
Technology
Optical
Price Group
F3
List Price
648,00 €
Item Total
648,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI-64H12E1-4C10000-12M23
Contact Support