Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WIM45-UNTL-LIU5X2-0.3-RS4/S1363 | TURCK - Your Global Automation Partner
2019 only 5 prototypes supplied to German customer Algi
WIM45-UNTL-LIU5X2-0.3-RS4/S1363
Order ID no. 100006470
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M12 x 1
Cylindrical design
T-groove cylinder
Dimensions (L x W x H)
73 mm x 5 mm x 14,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PA12-GF30
Measuring principle
Magnetic
Measuring range (mm)
45
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Resolution
0.011 mm
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
WIM45-UNTL-LIU5X2-0.3-RS4/S1363
In Stock
Price Group
E1
List Price
284,60 €
Item Total
284,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support