Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WSSD-WSSD-4416-20M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
27.10.2024 // Bläser - Bergmann
WSSD-WSSD-4416-20M
Order ID no. 100007390
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
20
Cable quality
PUR
Connector A - Number of pins
4
Connector B - Material coupling nut/screw
Die-cast Zinc
Connector B - Number of Pins
4
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Die-cast Zinc
Current (A)
3
Design
Extension Cable
Network protocol
Ethernet
Plug body
Plastic
Voltage (V)
48
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
120,50 €
home
Turck-Shop
Products
Others
WSSD-WSSD-4416-20M
Item Total
120,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support