Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSM 36-45M/S3059 | TURCK - Your Global Automation Partner
Actuator and Sensor Cable
RSM 36-45M/S3059
Order ID no. 100007745
In Stock
home
Home
Loading...
Technical Data
Downloads
Current (A)
10
Voltage (V)
600
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
5
Approvals
UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS
Cable color
Yellow
Cable diameter (mm)
8.51
Cable length (m)
45
Cable quality
TPE
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
3
Special features
Weld spatter resistant, Weldlife cable, ,
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€394.70
home
Turck-Shop
Products
Others
RSM 36-45M/S3059
Item Total
€394.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support