Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WM6 | TURCK - Your Global Automation Partner
1. Widerstandsbeschaltung zur Nutzung mit IM33-
WM6
Order ID no. 100007951
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Dimensions (L x W x H)
11 mm x 10 mm
Electrical connection
Removable screw terminals, 2-pin
Product type
Accessories
In Stock
Price Group
D3
List Price
61,60 €
home
Turck-Shop
Products
Others
WM6
Item Total
616,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support