Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKF 461-2M/14.5/NPT/S3561 | TURCK - Your Global Automation Partner
Female Receptacle with Stranded Wires
RKF 461-2M/14.5/NPT/S3561
Order ID no. 100009866
In Stock
home
Home
Loading...
Technical Data
Current (A)
10
Voltage (V)
600
Cable length (m)
2
Number of pins
4
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Application
Signal
Design
Connection Cable
Price Group
K1
List Price
€27.20
home
Turck-Shop
Products
Others
RKF 461-2M/14.5/NPT/S3561
Item Total
€27.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support