Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSF 461-2M/14.5/NPT/S3561 | TURCK - Your Global Automation Partner
Male Receptacle with Stranded Wires
RSF 461-2M/14.5/NPT/S3561
Order ID no. 100009868
home
Home
Loading...
Technical Data
Application
Signal
Cable length (m)
2
Connector A - Number of pins
4
Current (A)
10
Design
Connection Cable
Receptacle housing material A
Brass
Screw-in thread
1/2″-14 NPT
Voltage (V)
600
In Stock
Price Group
K1
List Price
23,80 €
home
Turck-Shop
Products
Others
RSF 461-2M/14.5/NPT/S3561
Item Total
23,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support