Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RES-52S8S-9D14B-H1151 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RES-52S8S-9D14B-H1151
Order ID no. 100012712
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
CANopen
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
36
Flange type
Synchro flange
Housing material
Die-cast zinc
Measuring principle
Magnetic
Output type
Absolute singleturn
Protection class
IP67
Protection class shaft
IP67
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
Technology
Magnetic
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
324,90 €
Item Total
324,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RES-52S8S-9D14B-H1151
Contact Support