Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RES-33B10T-9D16B-B1M12/N46 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RES-33B10T-9D16B-B1M12/N46
Order ID no. 100012934
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
CANopen
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute singleturn
Protection class
IP67
Protection class shaft
IP67
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
Technology
Optical
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
493,50 €
Item Total
493,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RES-33B10T-9D16B-B1M12/N46
Contact Support