Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RSSD-PSGS4M-4414-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
29.09.2025 // Nguyen - Bläser
RSSD-PSGS4M-4414-6M
Order ID no. 100019633
home
Home
Loading...
Technical Data
Downloads
Current (A)
3
Voltage (V)
42
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Approvals
cULus
Cable color
Green
Core cross-section (mm²)
0.15
Cable diameter (mm)
4.8
Cable length (m)
6
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Die-cast Zinc
Number of pins
4
Coupling nut/screw material B
Die-cast Zinc
Number of Pins
4
Application
Data
Design
Extension Cable
Network protocol
Ethernet
Key Features
Network protocol
Ethernet
In Stock
Price Group
K2
List Price
€63.80
home
Turck-Shop
Products
Others
RSSD-PSGS4M-4414-6M
Item Total
€63.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support