Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
REM-E-191C10E-IOL32B-H1141 | TURCK - Your Global Automation Partner
Zolltext prüfen!
REM-E-191C10E-IOL32B-H1141
Order ID no. 100020158
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Efficiency-Line
Flange diameter (mm)
46
Flange type
Flange with stator coupling
Housing material
Die-cast zinc
Measuring principle
Magnetic
Output type
Absolute multiturn
Protection class
IP67
Protection class shaft
IP64
Shaft diameter D (mm)
10 mm
Shaft Type
Blind hole shaft
Technology
Magnetic
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
439,90 €
Item Total
439,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
REM-E-191C10E-IOL32B-H1141
Contact Support