Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
REM-E-190TA0C-IOL32B-H1141 | TURCK - Your Global Automation Partner
Zolltext prüfen!
REM-E-190TA0C-IOL32B-H1141
Order ID no. 100020163
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
IO-Link
Encoder line
Efficiency-Line
Output type
Absolute multiturn
Protection class
IP64
Protection class shaft
IP64
Key Features
Protection class
IP64
Price Group
F3
List Price
439,90 €
Item Total
439,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
REM-E-190TA0C-IOL32B-H1141
Contact Support