Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKP56PLB-25-RSP56PLB/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
M12 power cable
RKP56PLB-25-RSP56PLB/TXG
Order ID no. 100020407
home
Home
Loading...
Technical Data
Downloads
Current (A)
16
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Approvals
cULus
Cable color
Gray
Core cross-section (mm²)
1.5
Cable diameter (mm)
8
Cable length (m)
25
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4+FE
Coupling nut/screw material B
Brass
Number of Pins
4+FE
Special features
Suitable for drag chain use
Application
Power
Design
Extension Cable
In Stock
Price Group
K2
List Price
€216.00
home
Turck-Shop
Products
Others
RKP56PLB-25-RSP56PLB/TXG
Item Total
€216.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support