Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RKC 4.4T-2-RSM 40/S90/S771/S3200 | TURCK - Your Global Automation Partner
Actuator and Sensor Cordset
RKC 4.4T-2-RSM 40/S90/S771/S3200
Order ID no. 100021170
In Stock
home
Turck-Shop
Products
Others
RKC 4.4T-2-RSM 40/S90/S771/S3200
Technical Data
Downloads
Application
Signal
Cable color
Black
Cable length (m)
2
Cable quality
PVC
Connector A
Female, M12 x 1, Straight, A-coded
Connector A - Number of pins
4
Connector B
Male, 7/8″-16 UN, Straight
Connector B - Material coupling nut/screw
Brass
Connector B - Number of Pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Design
Extension Cable
Voltage (V)
250
Price Group
K1
List Price
69,40 €
Item Total
69,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support