Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Cable FB-V2X(St+Ce)H-1M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems According to IEC61158-2
Cable FB-V2X(St+Ce)H-1M
Order ID no. 100021805
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Cable color
Yellow
Cable diameter (mm)
8.1
Cable length (m)
1
Cable quality
LSZH (low smoke zero halogen) mixture
Core cross-section (mm²)
0.8
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Product type
Fieldbus cable (bulk cable)
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
home
Turck-Shop
Products
Others
Cable FB-V2X(St+Ce)H-1M
Item Total
2,74 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K3
List Price
2,74 €