Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FKSDED 423-3M | TURCK - Your Global Automation Partner
Cable for Use with PROFINET
FKSDED 423-3M
Order ID no. 100023034
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CE, RoHS
Cable color
Green
Cable length (m)
3
Cable quality
TPE
Connector A - Number of pins
4
Current (A)
4
Design
Connection Cable
Network protocol
PROFINET
Receptacle housing material A
Brass
Screw-in thread
PG9
Special features
Shielded,
Voltage (V)
48
Key Features
Network protocol
PROFINET
Price Group
D1
List Price
44,20 €
home
Turck-Shop
Products
Others
FKSDED 423-3M
Item Total
44,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support