Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
G-VA465526/113-0034/3GD.175 | TURCK - Your Global Automation Partner
excom I/O System System Enclosure 460 x 550 x 260
G-VA465526/113-0034/3GD.175
Order ID no. 100024410
home
Home
Loading...
Technical Data
Downloads
Approvals
Ex-Approval
Coupler/converter/switch
Fiber optic coupler
Dimensions (L x W x H)
550 mm x 460 mm x 260 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Installation area
zone 2
Protection class
IP66
Key Features
Protection class
IP66
home
Turck-Shop
Products
Others
G-VA465526/113-0034/3GD.175
Item Total
2.385,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
D1
List Price
2.385,00 €