Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BCF7.7-S30-AP4X-0.42-AMP01-3P/S1376 | TURCK - Your Global Automation Partner
Capacitive Sensor
BCF7.7-S30-AP4X-0.42-AMP01-3P/S1376
Order ID no. 100024513
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.42
Connector type
AMP01-3-P
Design
Threaded barrel
Dimensions (L x W x H)
60 mm
Electrical connection
Cable with connector
Function
For highly viscous media
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
7.7
Special features
Improved background suppression, Increased EMC protection, Suited for highly viscous media
Switching element function
NO contact
Switching frequency (kHz)
0.1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
201,10 €
home
Turck-Shop
Products
Others
BCF7.7-S30-AP4X-0.42-AMP01-3P/S1376
Item Total
20.110,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support