Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PKWH3M-P7X2-2/TFG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, TPE
PKWH3M-P7X2-2/TFG
Order ID no. 100025108
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-25
Application
Signal, Washdown (F&B)
Cable color
Gray
Cable diameter (mm)
4.2
Cable length (m)
2
Cable quality
TPE-O
Connector A - Number of pins
3
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Design
Connection Cable
Plug body
Plastic
Voltage (V)
30
In Stock
Price Group
K1
List Price
18,80 €
home
Turck-Shop
Products
Others
PKWH3M-P7X2-2/TFG
Item Total
18,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support