Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PT1.5V-1020-IX-H1143 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT1.5V-1020-IX-H1143
Order ID no. 100025869
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Approvals
cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
120
Media temperature min. (°C)
-30
Operating voltage
DC
Output function
Analog output current
Pressure range
-1...1,5 bar
Pressure type
Relative pressure
Process connection
M20 x1.5 male thread, front sealing and manometer (combi)
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
J1
List Price
222,60 €
home
Turck-Shop
Products
Others
PT1.5V-1020-IX-H1143
Item Total
222,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support