Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
No IP rating provided for these cordsets // Lapus 23.02.2021
RKV 490LSZH-15M
Order ID no. 100027957
In Stock
Price Group
A1
List Price
170,60 €
Item Total
170,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
RKV 490LSZH-15M
Technical Data
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-20
Application
Data
Cable color
Yellow
Cable diameter (mm)
8.5
Cable length (m)
15
Cable quality
TPO
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
9
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
add_shopping_cart
person
Login