Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKV 490LSZH-20M | TURCK - Your Global Automation Partner
No IP rating provided for these cordsets // Lapus 09.03.2021
RKV 490LSZH-20M
Order ID no. 100028088
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-20
Application
Data
Cable color
Yellow
Cable diameter (mm)
8.5
Cable length (m)
20
Cable quality
TPO
Connector A - Number of pins
4
Core cross-section (mm²)
0.8
Coupling nut/screw material A
Stainless Steel
Current (A)
9
Design
Connection Cable
Network protocol
FOUNDATION fieldbus
Plug body
Plastic
Product type
Premoulded cable
Voltage (V)
300
Key Features
Network protocol
FOUNDATION fieldbus
In Stock
Price Group
A1
List Price
206,20 €
home
Turck-Shop
Products
Others
RKV 490LSZH-20M
Item Total
206,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support