Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RKFPV 496-4M | TURCK - Your Global Automation Partner
28.11.2023 // Cankurtaran
RKFPV 496-4M
Order ID no. 100028276
In Stock
home
Home
Loading...
Technical Data
Application
Data
Approvals
CSA, CSA PA, RoHS, UL Listed
Cable color
Yellow
Cable length (m)
4
Cable quality
PVC
Connector A - Number of pins
4
Current (A)
9
Network protocol
FOUNDATION fieldbus
Receptacle housing material A
Stainless Steel
Screw-in thread
M30 × 1.5
Voltage (V)
600
Key Features
Network protocol
FOUNDATION fieldbus
Price Group
K3
List Price
69,70 €
Item Total
69,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RKFPV 496-4M
Contact Support