Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TB-UHF-ANT-Q250-ETSI | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Passive UHF RFID antenna
TB-UHF-ANT-Q250-ETSI
Order ID no. 100028597
home
Home
Loading...
Technical Data
Downloads
Accessory type
Passive UHF antenna
Ambient temperature max. (°C)
65
Ambient temperature min. (°C)
0
Connector type
SMA
Dimensions (L x W x H)
250 mm x 250 mm x 14 mm
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Protection class
IP67
Region (UHF)
ETSI (865...868 MHz)
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TB-UHF-ANT-Q250-ETSI
In Stock
Price Group
B1
List Price
198,00 €
Item Total
198,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support